HUBBELL CANADA
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSB34H48PF5, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), 6-2 AWG, Heavy Wall, Black, 4" Length

Brand: Burndy

Catalog ID: HSB34H48PF5

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), 6-2 AWG, Cross Linked Polyolefin, Heavy Wall, Flame Retardant, Black, 1500V,4" Length.

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion

General

Application

For Direct Burial

Catalog Number

HSB34H48PF5

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214893

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

1

Number of Pieces in Package

5

Pallet Quantity

36