HUBBELL CANADA
HSFR_Photo_BW

HSB34T48PF, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSB34T48PF

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 4 Ft Reel.

  • Heat Shrink Tubing, 0.75" ID Min (Exp), 0.375" ID Max (Rec)
  • Polyolefin, Thin Wall, Black
  • Shrink Ratio 2:1, 600 V
  • 4 Foot Reel

General

Catalog Number

HSB34T48PF

Material

Cross-linked Polyolefin

UPC

781810212783

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No