HUBBELL CANADA
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSB35H3PF25, Heat Shrink Tubing, 0.35" ID Min.(Exp.), 0.12" ID Max.(Rec.), 14-10 AWG, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSB35H3PF25

Heat Shrink Tubing, 0.35" ID Min.(Exp.), 0.12" ID Max.(Rec.), 14-10 AWG, Cross Linked Polyolefin, Heavy Wall, Flame Retardant, Black, 1500V.

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion

General

Application

For Direct Burial

Catalog Number

HSB35H3PF25

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214763

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Conductor Size

14AWG - 10AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

625

Pallet Quantity

22500