HUBBELL CANADA
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSB35H6PF25, Heavy Wall Cross-Linked Polyolefin Heat Shrink Tubing, #10-14 AWG, 1500 V, 6.00" L, Flame Retardant.

Brand: Burndy

Catalog ID: HSB35H6PF25

Heavy Wall Cross-Linked Polyolefin Heat Shrink Tubing, #10-14 AWG, 1500 V, 6.00" L, Flame Retardant.

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion

General

Application

For Direct Burial

Catalog Number

HSB35H6PF25

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214794

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Conductor Size

14AWG - 10AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

25

Pallet Quantity

600