HUBBELL CANADA
HSFR_Photo_BW

HSB38T300PF, Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, Polyolefin, Thin Wall, Black, 25 Ft Reel.

Brand: Burndy

Catalog ID: HSB38T300PF

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, Polyolefin, Thin Wall, Black, 25 Ft Reel.

  • Heat Shrink Tubing, 0.38" ID Min (Exp), 0.19" ID Max (Rec)
  • #8-#6, Polyolefin, Thin Wall
  • Black, 25 Foot Reel

General

Catalog Number

HSB38T300PF

Material

Cross-linked Polyolefin

UPC

781810213667

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No