Brand: Burndy
Catalog ID: HSBLU38FR
Catalog Number
HSBLU38FR
Color
Material
Polyvinyl chloride
UPC
781810266106
Conductor Range
#8 AWG to #6 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1