HUBBELL CANADA
HSCFR_Photo_BW

HSC100FR, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Flame Retardant, Clear, 600V.

Brand: Burndy

Catalog ID: HSC100FR

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Flame Retardant, Clear, 600V.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

General

Application

Used on UL Recognized TO 600V

Catalog Number

HSC100FR

Color

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Fire Retardant

UPC

781810266120

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10