HUBBELL CANADA
HSCFR_Photo_BW

HSC100FR100, Clear Heat Shrink Tubing, 100 foot reel

Brand: Burndy

Catalog ID: HSC100FR100

PVC Clear Heat Shrink Tubing, 4/0-300 Code, 1/0-4/0 Flex, 600 V, Fire Retardant.

  • PVC Clear Heat Shrink Tubing
  • 4/0-300 Code, 1/0-4/0 Flex
  • 600 V
  • Fire Retardant

General

Application

Used on UL Recognized TO 600V

Catalog Number

HSC100FR100

Color

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Fire Retardant

UPC

781810266137

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10