HUBBELL CANADA
HSFR_Photo_BW

HSC100T48PF, Clear heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 1/0 - 4/0, Polyolefin, Thin Wall, Shrink ratio-2:1, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSC100T48PF

Clear heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 1/0 - 4/0, Polyolefin, Thin Wall, Shrink ratio-2:1, 4 Ft Reel.

  • Clear Heat Shrink Tubing
  • 1" ID Min (Exp), .5" ID Max (Rec)
  • 1/0-4/0, Polyolefin, Thin Wall
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSC100T48PF

Color

Material

Cross-linked Polyolefin

UPC

781810212868

Conductor Related

Conductor Range

#2/0 AWG - 300 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No