HUBBELL CANADA
HSCFR_Photo_BW

HSC112FR100, Clear Heat Shrink Tubing, 100 foot reel

Brand: Burndy

Catalog ID: HSC112FR100

PVC Clear Heat Shrink Tubing, 350-750 Code, 250-500Flex, 600 V, Fire Retardant.

  • PVC Clear Heat Shrink Tubing
  • 350-750 Code, 250-500 Flex
  • 600 V
  • Fire Retardant

General

Application

For Terminations And Splices

Catalog Number

HSC112FR100

Color

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266168

Conductor Related

Conductor Range

250-500 Kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1