HUBBELL CANADA
Image of HSC12T1200PF HSC12T1200PF, Clear Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - #2, Polyolefin, Thin Wall, Shrink ratio-2:1, 100 Ft Reel.

HSC12T1200PF, Clear Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - #2, Polyolefin, Thin Wall, Shrink ratio-2:1, 100 Ft Reel.

Brand: Burndy

Catalog ID: HSC12T1200PF

Clear Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - #2, Polyolefin, Thin Wall, Shrink ratio-2:1, 100 Ft Reel.

  • Clear Heat Shrink Tubing, 0.50" ID Min (Exp), .25" ID Min (Rec)
  • #6-#2, Polyolefin, Thin Wall
  • Shrink Ratio 2:1
  • 100 Foot Reel

General

Catalog Number

HSC12T1200PF

Color

Material

POLYOLEFIN

UPC

781810242445

Dimensions

Dimensions

1200 in x 0.5 in x 0.5 in

Height

0.5 in

Length

1200 in

Width

0.5 in

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

1