HUBBELL CANADA
HSFR_Photo_BW

HSC150T48PF, Clear Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 2/0 - 350, Polyolefin, Thin Wall, Shrink ratio-2:1, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSC150T48PF

Clear Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 2/0 - 350, Polyolefin, Thin Wall, Shrink ratio-2:1, 4 Ft Reel.

  • Clear Heat Shrink Tubing
  • 1.5" ID Min (Exp), .75" ID Max (Rec)
  • 2/0-350, Polyolefin, Thin Wall
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSC150T48PF

Color

Material

Cross-linked Polyolefin

UPC

781810212950

Conductor Related

Conductor Range

#2/0 AWG - 350 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No