HUBBELL CANADA
HSCFR_Photo_BW

HSC200FR, PVC Clear Heat Shrink Tubing, 800-1000 Code, 500-750 Flex, 600 V, Fire Retardant.

Brand: Burndy

Catalog ID: HSC200FR

PVC Clear Heat Shrink Tubing, 800-1000 Code, 500-750 Flex, 600 V, Fire Retardant.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

General

Application

For Terminations And Splices

Catalog Number

HSC200FR

Color

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266236

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8