HUBBELL CANADA
HSC34FR, Vinyl Fire Retardant Clear Heat Shrink Tubing, 1/0-3/0(Code) #2-1/0(Flex), 600V.
Image of HSC34FR HSC34FR, Vinyl Fire Retardant Clear Heat Shrink Tubing, 1/0-3/0(Code) #2-1/0(Flex), 600V.

HSC34FR, Vinyl Fire Retardant Clear Heat Shrink Tubing, 1/0-3/0(Code) #2-1/0(Flex), 600V.

Brand: Burndy

Catalog ID: HSC34FR

Vinyl Fire Retardant Clear Heat Shrink Tubing, 1/0-3/0(Code) #2-1/0(Flex), 600V.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

General

Application

For Terminations And Splices

Catalog Number

HSC34FR

Color

Connector Type

CLEAR TUBES

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266250

Dimensions

Dimensions

600 in x 0.75 in x 0.75 in

Height

0.75 in

Length

600 in

Width

0.75 in

Conductor Related

Conductor Range

#2 AWG to # 1/0 AWG

Conductor Size

1/0AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

CLEAR TUBES

Logistics

Carton Quantity

16

Pallet Quantity

128