HUBBELL CANADA
HSFR_Photo_BW

HSC34T300PF, Clear heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.38" ID Max.(Rec.), #1 - 3/0, Polyolefin, Thin Wall, Shrink ratio-2:1, 25 Ft Reel.

Brand: Burndy

Catalog ID: HSC34T300PF

Clear heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.38" ID Max.(Rec.), #1 - 3/0, Polyolefin, Thin Wall, Shrink ratio-2:1, 25 Ft Reel.

  • Clear Heat Shrink Tubing
  • .75" ID Min (Exp), .38" ID Max (Rec)
  • #1-3/0, Polyolefin, Thin Wall
  • Shrink Ratio 2:1
  • 25 Foot Reel

General

Catalog Number

HSC34T300PF

Color

Material

Cross-linked Polyolefin

UPC

781810213889

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No