HUBBELL CANADA
HSFR_Photo_BW

HSC38T48PF, Clear Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - 6, Polyolefin, Thin Wall, Shrink ratio-2:1, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSC38T48PF

Clear Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - 6, Polyolefin, Thin Wall, Shrink ratio-2:1, 4 Ft Reel.

  • Clear Heat Shrink Tubing
  • .38" ID Min (Exp), .19" ID Max (Rec)
  • #8-#6, Polyolefin, Thin Wall
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSC38T48PF

Color

Material

Cross-linked Polyolefin

UPC

781810212615

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No