
Brand: Burndy
Catalog ID: HSG100FR
Catalog Number
HSG100FR
Color
Green
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810266328
Dimensions
300 in x 1 in x 1 in
Height
1 in
Length
300 in
Width
1 in
Conductor Range
#1/0 AWG to #4/0 AWG
Conductor Size
4/0AWG - 300kcmil
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL TUBES/REELS