HUBBELL CANADA
Image of HSG100T48PF HSG100T48PF, Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 4 Ft Reel.
Discontinued

HSG100T48PF, Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSG100T48PF

Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 4 Ft Reel.

  • Heat Shrink Tubing
  • 1" ID Min (Exp), .5" ID Max (Rec)
  • 2/0-300, Polyolefin, Thin Wall, Green
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSG100T48PF

Color

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212899

Dimensions

Dimensions

48 in x 1 in x 1 in

Height

1 in

Length

48 in

Package Height

Package Length

Package Weight

Package Width

Width

1 in

Conductor Related

Conductor Range

#2/0 AWG - 300 Kcmil

Conductor Size

2/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL