
Brand: Burndy
Catalog ID: HSG112FR
Catalog Number
HSG112FR
Color
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810266342
Dimensions
600 in x 1.5 in x 1.5 in
Height
1.5 in
Length
600 in
Width
1.5 in
Conductor Range
250-500 Kcmil
Conductor Size
350kcmil - 750kcmil
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL TUBES/REELS
Carton Quantity
1
Pallet Quantity
1