HUBBELL CANADA
Image of HSM100T6PF7 HSM100T6PF7, Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Multiple Color package.
Discontinued

HSM100T6PF7, Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Multiple Color package.

Brand: Burndy

Catalog ID: HSM100T6PF7

Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Multiple Color package.

  • Heat Shrink Tubing
  • 1" ID Min (Exp), .5" ID Max (Rec)
  • 2/0-300, Polyolefin, Thin Wall
  • Multiple Color Package

General

Catalog Number

HSM100T6PF7

Color

Multiple Colors

Connector Type

THIN WALL TUBES

Material

Cross-linked Polyolefin

UPC

781810214664

Dimensions

Dimensions

6 in x 1 in x 1 in

Height

1 in

Length

6 in

Package Height

Package Length

Package Weight

Package Width

Width

1 in

Conductor Related

Conductor Range

#2/0 AWG - 300 Kcmil

Conductor Size

2/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL TUBES

Logistics

Carton Quantity

70