
Brand: Burndy
Catalog ID: HSM14T6PF14
Application
For Terminations And Splices
Catalog Number
HSM14T6PF14
Color
Multiple Colors
EU RoHS Indicator
Yes
Material
Cross-linked Polyolefin
Sub Brand
HEAT SHRINK
Type
HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC
781810214626
Conductor Range
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
140