
Brand: Burndy
Catalog ID: HSM18T6PF20
Application
For Terminations And Splices
Catalog Number
HSM18T6PF20
Color
Multiple Colors
Connector Type
THIN WALL TUBES
EU RoHS Indicator
Yes
Material
Cross-linked Polyolefin
Sub Brand
HEAT SHRINK
Type
HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC
781810214589
Dimensions
6 in x 0.125 in x 0.125 in
Height
0.125 in
Length
6 in
Package Height
Package Length
Package Weight
Package Width
Width
0.125 in
Conductor Range
#18 AWG to #14 AWG
Conductor Size
18AWG - 14AWG
Certification - CSA Approved
Yes
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL TUBES
Carton Quantity
200