HUBBELL CANADA
HSFR_Photo_BW

HSR100T300PF, Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Shrink ratio-2:1, 25 Ft Reel.

Brand: Burndy

Catalog ID: HSR100T300PF

Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Shrink ratio-2:1, 25 Ft Reel.

  • Heat Shrink Tubing
  • 1" ID Min (Exp), .5" ID Max (Rec)
  • 2/0-300, Polyolefin, Thin Wall
  • Shrink Ratio 2:1
  • 25 Foot Reel

General

Catalog Number

HSR100T300PF

Color

Material

Cross-linked Polyolefin

UPC

781810213995

Conductor Related

Conductor Range

#2/0 AWG - 350 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No