HUBBELL CANADA
HSFR_Photo_BW

HSR12T300PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 25 Ft Reel.

Brand: Burndy

Catalog ID: HSR12T300PF

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 25 Ft Reel.

  • Heat Shrink Tubing
  • .5" ID Min (Exp), .25" ID Max (Rec)
  • Polyolefin, Thin Wall, Red, 600 V
  • Shrink Ratio 2:1
  • 25 Foot Reel

General

Catalog Number

HSR12T300PF

Color

Material

Cross-linked Polyolefin

UPC

781810213810

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No