HUBBELL CANADA
Image of HSR14T48PF HSR14T48PF, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 4 Ft Reel.
Discontinued

HSR14T48PF, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSR14T48PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 4 Ft Reel.

  • Heat Shrink Tubing
  • .25" ID Min (Exp), .12" ID Max (Red)
  • #14-#10, Polyolefin, Thin Wall, Red
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSR14T48PF

Color

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212554

Dimensions

Dimensions

48 in x 0.25 in x 0.25 in

Height

0.25 in

Length

48 in

Package Height

Package Length

Package Weight

Package Width

Width

0.25 in

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Conductor Size

14AWG - 10AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL