Brand: Burndy
Catalog ID: HSR38FR
Catalog Number
HSR38FR
Color
Material
Polyvinyl chloride
UPC
781810266779
Conductor Range
#8 AWG to #6 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1