
Brand: Burndy
Catalog ID: HSW14FR
Catalog Number
HSW14FR
Color
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810266908
Dimensions
600 in x 0.25 in x 0.25 in
Height
0.25 in
Length
600 in
Package Height
Package Length
Package Weight
Package Width
Width
0.25 in
Conductor Range
#12 AWG to #10 AWG
Conductor Size
12AWG -8AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL TUBES/REELS