HUBBELL CANADA
HSFR_Photo_BW

HSW14T48PF, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.125" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, White, Shrink ratio-2:1, 600V, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSW14T48PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.125" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, White, Shrink ratio-2:1, 600V, 4 Ft Reel.

  • Heat Shrink Tubing
  • .25" ID Min (Exp), .125" ID Max (Rec)
  • #14-#10, Polyolefin, Thin Wall, White, 600 V
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSW14T48PF

Color

Material

Cross-linked Polyolefin

UPC

781810212592

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10