HUBBELL CANADA
Image of HSY100T300PF HSY100T300PF, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Yellow, 600V. 25 Ft Reel.

HSY100T300PF, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Yellow, 600V. 25 Ft Reel.

Brand: Burndy

Catalog ID: HSY100T300PF

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Yellow, 600V. 25 Ft Reel.

  • Heat Shrink Tubing
  • 1" ID Min (Exp), .5" ID Max (Rec)
  • 2/0-300, Polyolefin, Thin Wall, Yellow, 600 V
  • 25 Foot Reel

General

Catalog Number

HSY100T300PF

Color

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810214008

Dimensions

Dimensions

300 in x 1 in x 1 in

Height

1 in

Length

300 in

Package Height

Package Length

Package Weight

Package Width

Width

1 in

Conductor Related

Conductor Range

#2/0 AWG - 300 Kcmil

Conductor Size

2/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Carton Quantity

1

Pallet Quantity

1