HUBBELL CANADA
HSFR_Photo_BW

HSY316T300PF, Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), #18 - 12, Thin Wall, Yellow, 25 Ft Reel

Brand: Burndy

Catalog ID: HSY316T300PF

Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), #18 - 12, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 25 Ft Reel.

  • Heat Shrink Tubing
  • .19" ID Min (Exp), .09" ID Max (Rec)
  • #18-#12, Polyolefin, Thin Wall, Yellow, 600 V
  • Shrink Ratio 2:1
  • 25 Foot Reel

General

Catalog Number

HSY316T300PF

Color

Material

Cross-linked Polyolefin

UPC

781810213551

Conductor Related

Conductor Range

#18 AWG to #12 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1