
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HCSWMBLANK
Catalog Number
HCSWMBLANK
Color
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
8
Type
UPC
783585548364
Dimensions
18 in x 9 in x 3 in
Height
3 in
Length
18 in
Weight
3.2 lb
Width
9 in
Cord Length
6 ft
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
8