HUBBELL CANADA
Image of HBL50AITW Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50AITW

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models, White Powder Coated Steel Housing and #316 Stainless Steel

  • Available with or without Auto-Boost
  • Available in 15 kVA and 25 kVA models

General

Catalog Number

HBL50AITW

kVA

15

Material - Housing

White Powder Coated Steel

Type

Non-boost

UPC

783585567211

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Logistics

Carton Quantity

1