HUBBELL CANADA
Image of HBL530B6W Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 30/32A 220-415V, 3-Pole 4-Wire Grounding, 4X/IP69K

Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 30/32A 220-415V, 3-Pole 4-Wire Grounding, 4X/IP69K

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL530B6W

Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 30/32A,220-415V, 3-Pole 4-Wire Grounding, 4X/IP69K

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Rugged one-piece housing
  • Thermoset polyester contact carrier
  • Solid one-piece pins for reliable electrical contact

General

Catalog Number

HBL530B6W

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

4-Pole

Series

Advantage® Switch-Rated

Style

IP69k NEMA 4X

Type

Watertight Mating Inlet

UPC

783585574578

Electrical Ratings

Amperage Rating

30/32 A

Voltage Rating

  • 200/346-240/415 V
  • 220/380-240/415 V

Conductor Related

Number Of Wires

5-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Poles

4-Pole

Logistics

Carton Quantity

10