HUBBELL CANADA
Image of PT2990025 Hydraulic Hose, 25', 3/16" dia non-cond, Stackable couplers (male/female), Orange, Min burst pressure 40,000 psi, Nom working pressure 10,000 psi

Hydraulic Hose, 25', 3/16" dia non-cond, Stackable couplers (male/female), Orange, Min burst pressure 40,000 psi, Nom working pressure 10,000 psi

Brand: Burndy

Catalog ID: PT2990025

Hydraulic Hose, 25' x 3/16" dia N/C, Stackable (M/F), Orange, 10K psi.

  • 10,000 PSI
  • Orange
  • Non-Conductive
  • Stackable couplers (male/female)

General

Application

Accessory

Catalog Number

PT2990025

EU RoHS Indicator

Yes

Type

Hydraulic Hose

UPC

781810008478

Dimensions

Dimensions

30.25 in x 0.187 in x 0.187 in

Height

0.187 in

Length

30.25 in

Weight

5.64 lb

Width

0.187 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Hose, Couplers