HUBBELL CANADA
Image of MD614 HYTOOL™ Series, Hand-Operated Crimper, BG (5/8) and D3 grooves; 19" Straight fiberglass handles

HYTOOL™ Series, Hand-Operated Crimper, BG (5/8) and D3 grooves; 19" Straight fiberglass handles

Brand: Burndy

Catalog ID: MD614

Crimper, BG & D3 Grooves; 19" Straight Fiberglass Handles.

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD614

Crimp Force Capacity

4.5 ton

Die Type

W Die and X Die

Series

HYTOOL™ Series

Tool Type

Hand Operated Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810010945

UPC 14 Digit GTIN

00781810010945

Dimensions

Dimensions

26.5 in x 7.25 in x 2 in

Height

2 in

Length

26.5 in

Package Height

Package Length

Package Weight

Package Width

Weight

8.13 lb

Width

7.25 in

Conductor Related

Crimping Ranges

Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

4.5 ton

Logistics

Package Contents

Tool only