
Brand: Burndy
Catalog ID: MD66
Ergonomically designed, one-piece, composite polymer handles, Comfort grip handles, Time-proven steel jaw designs, No tool adjustment required, 99,000 crimp/cycle life, Positive lock, spring loaded die retainer buttons, PTFE impregnated steel/bronze bushings and stainless steel pins, Electroless nickel plated jaws and jaw links
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors
Catalog Number
MD66
Crimp Force Capacity
4.5 ton
Die Type
W Die and X Die
EU RoHS Indicator
Yes
Series
HYTOOL™ Series
Tool Type
Hand Operated Crimper
Trade Name
HYTOOL™
UPC
781810446102
UPC 14 Digit GTIN
00781810446102
Dimensions
24.5 in x 6.65 in x 2 in
Height
2 in
Length
24.5 in
Width
6.65 in
Crimping Ranges
Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
4.5 ton
Package Contents
Tool only