HUBBELL CANADA
Image of PIBEAMKIT I Beam P Die Kit, Consists of Embossing and Crimping Dies for Type S and Type W I-Beams and YGIB I-Beam Connectors

I Beam P Die Kit, Consists of Embossing and Crimping Dies for Type S and Type W I-Beams and YGIB I-Beam Connectors

Brand: Burndy

Catalog ID: PIBEAMKIT

I Beam P Die Kit, Embossing and Crimping Dies, Types S & W I-Beams/YGIB I-Beam Connectors.

  • I Beam Installation Kit
  • P Style
  • For Embossing and Crimping
  • Use with types S & W I-Beams and YGIB I-Beam Connectors

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

PIBEAMKIT

Die Type

P Die

Type

Die

UPC

781810036846

UPC 14 Digit GTIN

00781810036846

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Package Contents

(1 each) P1105, PIBESP1, PIBEWP1, PIBEUP1

Pallet Quantity

240