HUBBELL CANADA
U28RT_Photo_ColorRGB

I Beam U Die Kit, Consists of Embossing and Crimping Dies for Type S and Type W I-Beams and YGIB I-Beam Connectors

Brand: Burndy

Catalog ID: UIBEAMKIT

I Beam U Die Kit, Embossing and Crimping Dies, Types S & W I-Beams/YGIB I-Beam Connectors.

  • I Beam Installation Kit
  • U Style
  • For Embossing and Crimping
  • Use with types S & W I-Beams and YGIB I-Beam Connectors

Kit includes: U1105, UIBEUP1, UIBESP1, UIBEWP1

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UIBEAMKIT

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810070208

UPC 14 Digit GTIN

00781810070208

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

(1 each) U1105, UIBEUP1, UIBESP1, UIBEWP1

Pallet Quantity

464