HUBBELL CANADA
Image of PSAC36W-W-12V-1A I.S. Power Supply - Austdac

I.S. Power Supply - Austdac

Brand: Austdac Pty Ltd

Catalog ID: PSAC36W-W-12V-1A

Power Supply Type AC36W is an intrinsically safe power supply that has a nominal output voltage of 12 volts DC and an output current of up to 3A or 16V DC and an output current of up to 1A. The AC36W is an active power supply. The type AC36W is suitable for use in Group I and IIB applications. The AC36W power supply may be used to power intrinsically safe apparatus located in zone 0, 1 or 2. The AC36W power supply can be powered from a nominal 100V or 240V AC power source to suit most applications in underground coalmines. The output of the power supply is galvanic isolated from the mains input and earth.The AC36W is designed to be located in a safe area or within a minimum IP55 enclosure capable of provide mechanical protection to the AC36W. The AC36W has an IP55 ingress protection rating excluding the input and output connectors.

  • 12Vdc up to 3.3A and 16V up to 1A output – Group I
  • 12Vdc up to 1.5A – Group IIB
  • 110Vac to 240Vac input
  • Rectangular output characteristic
  • Small size
  • IECEx certified

General

Catalog Number

PSAC36W-W-12V-1A