HUBBELL CANADA
Image of IDEV0008HW iDevices Wi-Fi Enabled Smart Wall Switch, Works with Amazon Alexa, Apple HomeKit™, and Google Assistant, Single Pole, 3- & 4-Way, 120/277 VAC, White
Discontinued

iDevices Wi-Fi Enabled Smart Wall Switch, Works with Amazon Alexa, Apple HomeKit™, and Google Assistant, Single Pole, 3- & 4-Way, 120/277 VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IDEV0008HW

This Wi-Fi enabled switch allows for single pole setup, or use multiple Wall Switches for 3- and 4- way functionality, providing unparalleled flexibility anywhere in your home. Control, monitor, and schedule your home's switch-operated interior and exterior lighting, switch-controlled fireplaces, ceiling fans and more to turn on and off from anywhere. Conveniently operate Wall Switch with voice control through Siri®, Alexa, and the Google Assistant. 120VAC, Neutral Wire Required

  • Compatible with Amazon Alexa, Apple HomeKit™, Google Home, and IFTTT
  • Remote access, dynamic 7-day scheduling, and custom automation via the iDevices Connected App (iOS & Android)
  • Standard size, shape, and installation – no hub required
  • Built-in customizable LED night light (adjustable in iDevices Connected app)
  • UL listed

General

Catalog Number

IDEV0008HW

Lamp Type

Incandescent/Halogen/Tungsten: 960W @ 120VAC, 8AIncandescent/Halogen/Tungsten: 1800W @ 277VAC, 6.5ABallast: 10A @ 277VAC

Number Of Poles

1, 3 or 4 Way

Type

Switch

UPC

852931005865

Dimensions

Depth

1.72 in

Height

4.13 in

Width

1.77 in

Electrical Ratings

Frequency Rating

50/60 Hz

Input Voltage

120-277 VAC

Output Voltage

120-277 VAC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

1, 3 or 4 Way

Logistics

Carton Quantity

10