HUBBELL CANADA
Image of 4801GLI Illuminated Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired

Illuminated Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 4801GLI

Switches and Lighting Controls, Illuminated Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Ivory

  • Toggle
  • General Purpose AC
  • Single Pole
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4801GLI

Color

Style

Single Pole

Type

Toggle

UPC

781786623491

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10