HUBBELL CANADA
In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum
Image of S1PTFFALJ In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum
Image of S1PTFFALJ In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum
Image of S1PTFFALJ In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum
Image of S1PTFFALJ In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum
Image of S1PTFFALJ In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PTFFALJ

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum

  • Available with integral power junction box
  • Excellent solution for retrofit and new construction
  • Accepts all Hubbell SystemOne covers and sub-plates

With Junction Box

General

Application

Catalog Number

S1PTFFALJ

Color

Construction

Fabricated

EU RoHS Indicator

Finish Type

Aluminum

Item Type

Flush Fire Rated Poke Throughs

Knockouts

In Junction Box: Top- 1) 1", Bottom- 1) 3/4", Sides- 2) 1/2" and 1 3/4"

Material

Composite

Material - Mounting Hardware

N/A

Number Of Outlets

No Devices

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Product Family

SystemOne

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Furniture Feed - Complete Kits

UPC

783585373157

Dimensions

Display Size

Standard Sized Product

Weight

7.15 lb

Conductor Related

Cable Entry

Cable Access Door

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • ULC CEYYC Listed
  • ULC R8429 Listed

Operational

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Configuration

Knockouts

In Junction Box: Top- 1) 1", Bottom- 1) 3/4", Sides- 2) 1/2" and 1 3/4"

Number Of Outlets

No Devices

Logistics

Carton Quantity

1