HUBBELL CANADA
Image of RL160 Incandescent Lamp Holders, Medium Base, 1/2" Hickey, 12" Wire Leads

Incandescent Lamp Holders, Medium Base, 1/2" Hickey, 12" Wire Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL160

Incandescent Lamp Holders, Medium Base, 1/2" Hickey, 12" Wire Leads

  • Medium Base
  • 1/2" Hickey
  • 12" Wire Leads

Standard Product

General

Application

Medium Base, Straight Body Keyless Porcelain

Catalog Number

RL160

Color

EU RoHS Indicator

No

Item Type

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

N/A

Specifications

  • Lamp Type - E26 socket
  • Material - Porcelain
  • Mounting - NPSF1/8 hickey with 12 inch leads

Type

Straight Body Keyless Porcelain

UPC

883778304071

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

12" Leads

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10