

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL158
Low Profile
Application
Medium Base, Straight Body Keyless Porcelain
Catalog Number
RL158
Color
Item Type
Replacement Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
Front Mount Panel Mount Snap-In
Product Family
Lampholders
Specifications
Type
Straight Body Keyless Porcelain
UPC
883778304101
Lamp Size
Medium Base
Weight
0.15 lb
Amperage Rating
2.64 A
Connectivity
Screw Terminals
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
Industry Standard(s)
C/US UL Listed
Carton Quantity
10