HUBBELL CANADA
Incandescent Lamp Sockets, Cleat Socket, Meduim Base, 660W 250V, Non Metallic, White
Image of RL153 Incandescent Lamp Sockets, Cleat Socket, Meduim Base, 660W 250V, Non Metallic, White

Incandescent Lamp Sockets, Cleat Socket, Meduim Base, 660W 250V, Non Metallic, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL153

Incandescent Lamp Sockets, Cleat Socket, Meduim Base, 660W 250V, Non Metallic, White

  • Cleat Socket
  • Meduim Base
  • 660W 250V
  • Non Metallic

Pony Cleat

General

Application

Medium Base Surface and Sign Mount

Catalog Number

RL153

Color

EU RoHS Indicator

Yes

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

2 Piece Surface Mount

Series

Lampholders

Specifications

  • Lamp Type - E26 socket
  • Material - Plastic
  • Mounting - 1 piece, surface mount

Type

Surface & Sign Mount, Medium Base

UPC

883778112218

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50