HUBBELL CANADA
Image of P44PR Indentor P Die, Crimp Profile Radius: .25

Indentor P Die, Crimp Profile Radius: .25

Brand: Burndy

Catalog ID: P44PR

Indentor P Die, Crimp Profile Radius: .25.

  • Durable Steel Alloy Material
  • Indentor P Style
  • Crimp Profile Radius: .25

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P44PR

Crimp Force Capacity

15 ton

Die Type

P Die

Type

Die

UPC

781810009185

UPC 14 Digit GTIN

00781810009185

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only