HUBBELL CANADA
Image of P48PR1 Indentor P Die, Crimp Profile Radius: .31

Indentor P Die, Crimp Profile Radius: .31

Brand: Burndy

Catalog ID: P48PR1

Indentor P Die, Crimp Profile Radius: .31.

  • Durable Steel Alloy Material
  • Indentor P Style
  • Crimp Profile Radius: .31

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P48PR1

Crimp Force Capacity

15 ton

Die Type

P Die

Type

Die

UPC

781810009192

UPC 14 Digit GTIN

00781810009192

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only