HUBBELL CANADA
Image of T181223 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA

Brand: Acme Electric

Catalog ID: T181223

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA

Designed for outside control panel installation

General

Catalog Number

T181223

Construction

Material Type

ZFIN

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Wall

Product Category

Industrial Control Transformer

Secondary Voltage

120 V

UL Insulation Class

155°C

UPC

047503842027

Winding Material

CU

Dimensions

Dimensions

12.94 in x 13.88 in x 16.47 in

Height

16.47 in

Length

12.94 in

Weight

308 lb

Width

13.88 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Secondary Voltage

120 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

155°C

UL Standard

UL 506

Operational

Max Temperature Rise

55 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

6