HUBBELL CANADA
Image of T181220 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 3000VA

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 3000VA

Brand: Acme Electric

Catalog ID: T181220

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 3000VA

Designed for outside control panel installation

General

Catalog Number

T181220

Construction

Material Type

ZFIN

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Wall

Product Category

Industrial Control Transformer

Secondary Voltage

120 V

UL Insulation Class

155°C

UPC

047503183144

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 14.77 in

Height

14.77 in

Length

7.13 in

Weight

100 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Secondary Voltage

120 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

155°C

UL Standard

UL 506

Operational

Max Temperature Rise

55 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

20