HUBBELL CANADA
Image of 9801I Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired

Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 9801I

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Ivory

  • Rocker
  • General Purpose AC
  • Single Pole
  • 15A 120/277V AC
  • Back and Side Wired

General

Catalog Number

9801I

Color

EU RoHS Indicator

Yes

Style

Single Pole

Type

Rocker/Decorator

UPC

781786740044

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10